??
CAD model selection
Richard Brink DRC 105-80 ST -CUBO- W105 L1000
HELP_VARIABLE
Company
Richard Brink
Description
DRC CUBO - Drainage channel lower section
Bill of material
Richard Brink DRC 105-80 ST -CUBO- W105 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRC 105-80 ST -CUBO-
MAT
Material
W
Inlet width
mm
WIND
Inlet width - individual
mm
Enter value for WIND
Inlet width - individual
mm
cm
inch
ft
H
Height
mm
HIND
Height – individual
mm
Enter value for HIND
Height – individual
mm
cm
inch
ft
L
Length
1000 mm
LIND
Length - individual
mm
Enter value for LIND
Length - individual
mm
cm
inch
ft
MATCHCODE
Matchcode
DRC 105-80 ST -CUBO- W105 L1000
LOG
Level of Geometry
DESCSHORT
Short Description
Drainage channel lower section
TEXT
Text
Drainage channel with inward-folded grate support incl. reinforced frame, Richard Brink DRC 105-80 ST -CUBO-, Inflow width: 105 mm, Material: Sheet steel with zinc-aluminium-magnesium-coating, coating applied weight: 310 g/m², Corrosion class: C5, Material thickness: 1.5 mm, height: 80 mm, incl. stub channel connection, channel bottom part without grate, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3,6 kg
EPD
Environmetal Product declaration
yes
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D