CAD model selection
Richard Brink DRC 105-80 ST -CUBO- W105 L1000
Company
Richard Brink
Description
DRC CUBO - Drainage channel lower section
Bill of material
Richard Brink DRC 105-80 ST -CUBO- W105 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRC 105-80 ST -CUBO-
MAT
Material
galvanized steel,
W
Inlet width
105
mm
WIND
Inlet width - individual
mm
H
Height
80
mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRC 105-80 ST -CUBO- W105 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel lower section
TEXT
Article description
Drainage channel with inward-folded grate support incl. reinforced frame, Richard Brink DRC 105-80 ST -CUBO-, Inflow width: 105 mm, Material: Sheet steel with zinc-aluminium-magnesium-coating, coating applied weight: 310 g/m², Corrosion class: C5, Material thickness: 1.5 mm, height: 80 mm, incl. stub channel connection, channel bottom part without grate, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3,6 kg
EPD
Environmetal Product declaration (EPD)
yes
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D