CAD model selection
Richard Brink ERFO 155-150-1000 ST G V1 -Fortis- W155 L1000
Company
Richard Brink
Description
ERFO Fortis - Drainage channel made of fibre-modified concrete
Bill of material
Richard Brink ERFO 155-150-1000 ST G V1 -Fortis- W155 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
ERFO 155-150-1000 ST G V1 -Fortis-
MAT
Material
fibre-modified concrete
W
Inlet width
155
mm
H
Height
150
mm
L
Length
1000
mm
MATCHCODE
Matchcode
ERFO 155-150-1000 ST G V1 -Fortis- W155 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel made of fibre-modified concrete
TEXT
Article description
Drainage channel made of fibre-modified concrete, Richard Brink ERFO 155-150-1000 ST G V1 -Fortis-, Material of the frame: Sheet steel with zinc-aluminium-magnesium-coating, coating applied weight: 310 g/m², Corrosion class: C5, Load class: D400, Nominal width: DN 100, Total width: 155 mm, Channel´s height: 150 mm, Length: 1000 mm, Channel base without grating incl. tongue and groove system with integrated rubber seal
MATZ
Material frame
Feuerverzinkter Stahl
NW
Nominal width
DN 100
mm
LOADCLASS
Loadclass
D400
CTN
Custom Tariff Number
6810 99 00
WEIGHT
Weight
17,2 kg
EPD
Environmetal Product declaration (EPD)
no
Preview - Generation
Preview
3D
2D