??
CAD model selection
Richard Brink DRR PR 250-20 8,5 VA W250 L1000
HELP_VARIABLE
Company
Richard Brink
Description
DRR PR 8 5 - Drainage channel grating with round perforation
Bill of material
Richard Brink DRR PR 250-20 8,5 VA W250 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR PR 250-20 8,5 VA
MAT
Material
W
Inlet width
mm
WIND
Inlet width - individual
mm
Enter value for WIND
Inlet width - individual
mm
cm
inch
ft
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
Enter value for LIND
Length - individual
mm
cm
inch
ft
MATCHCODE
Matchcode
DRR PR 250-20 8,5 VA W250 L1000
LOG
Level of Geometry
DESCSHORT
Short Description
Drainage channel grating with round perforation
TEXT
Text
Perforated drainage channel grating, Richard Brink DRR PR 250-20 8, 5 VA, mit runder Perforation d=8, 5 mm, for inflow width: 250 mm, Material: stainless steel, Material thickness: 1, 5 mm, grating´s height: 20 mm, Standard grate length: 1000 mm, Fitting pieces up to 3000 mm possible., (From a width of 140 mm including reinforcement)
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3,4 kg
EPD
Environmetal Product declaration
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D