CAD model selection
Richard Brink DRX 200-100-160 ST -HYDRA-EXPRESS- W200 L1000
Company
Richard Brink
Description
DRX HYDRA EXPRESS - Drainage channel lower section height-adjustable
Bill of material
Richard Brink DRX 200-100-160 ST -HYDRA-EXPRESS- W200 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRX 200-100-160 ST -HYDRA-EXPRESS-
MAT
Material
galvanized steel,
W
Inlet width
200
mm
WIND
Inlet width - individual
mm
H
Height
100-160
mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRX 200-100-160 ST -HYDRA-EXPRESS- W200 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel lower section height-adjustable
TEXT
Article description
Drainage channel height-adjustable, Richard Brink DRX 200-100-160 ST -HYDRA-EXPRESS-, for inflow width: 200 mm, Material: Sheet steel with zinc-aluminium-magnesium-coating, coating applied weight: 310 g/m², Corrosion class: C5, Material thickness: 1.5 mm, height: 100-160 mm, channel bottom part without grate, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm length possible
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
0 kg
EPD
Environmetal Product declaration (EPD)
yes
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D