??
CAD model selection
Richard Brink RRR 588-550 ST -RigoMax- W588 L1000
HELP_VARIABLE
Company
Richard Brink
Description
RigoMax - Infiltration channel
Bill of material
Richard Brink RRR 588-550 ST -RigoMax- W588 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
RRR 588-550 ST -RigoMax-
MAT
Material
W
Inlet width
mm
H
Height
mm
L
Length
1000 mm
LOG
Level of Geometry
DESCSHORT
Short Description
XXL drainage channel with filter function
TEXT
Text
Infiltration channel RigoMax, Richard Brink RRR 588-550 ST -RigoMax- Material: galvanized steel, Load class: Wheel load 5/10 Tonnen, Nominal width: DN 500, Total width: 588 mm, Channel´s height: 550 mm, Length: 1000 mm, Bottomless infiltration channel, channel base incl. grate, incl. filter insert for coarse dirt and suspended solids, additional filter with substrate possible, incl. channel reinforcement with integrated wall anchors
LOADCLASS
Loadclass
Wheel load: 5/10 tons
CTN
Custom Tariff Number
7308 90 59
EPD
Environmetal Product declaration
yes
THICKNESS
Material thickness
4 mm
NW
Nominal width
DN 500 mm
Preview - Generation
Preview
3D
2D