??
CAD model selection
Richard Brink MFO 206-250-1000 -Mono Fortis- W206 L1000
HELP_VARIABLE
Company
Richard Brink
Description
MFO - Monoblock - Drainage channel made of polymer concrete
Bill of material
Richard Brink MFO 206-250-1000 -Mono Fortis- W206 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
MFO 206-250-1000 -Mono Fortis-
MAT
Material
Polymer concrete
W
Inlet width
206 mm
H
Height
250 mm
L
Length
1000 mm
LOG
Level of Geometry
DESCSHORT
Short Description
Monoblock - Drainage channel made of polymer concrete
TEXT
Text
Monoblock - Drainage channel made of polymer concrete, Richard Brink MFO 206-250-1000 -MONO-FORTIS-Drainage channel -Mono-Fortis-, Load class: E600, Nominal width: DN 150, Total width: 206 mm, Channel´s height: 250 mm, Length: 1000 mm, Channel base including grate incl. tongue and groove system with integrated rubber seal
LOADCLASS
Loadclass
E600
CTN
Custom Tariff Number
6810 99 00
WEIGHT
Weight
47,5 kg
EPD
Environmetal Product declaration
no
NW
Nominal width
DN 150 mm
Preview - Generation
Preview
3D
2D