??
CAD model selection
Richard Brink ERPF 155-175-500 ST G -Poly-Fortis- W155 L500
HELP_VARIABLE
Company
Richard Brink
Description
ERPF - Drainage channel made of polymer concrete
Bill of material
Richard Brink ERPF 155-175-500 ST G -Poly-Fortis- W155 L500
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
ERPF 155-175-500 ST G -Poly-Fortis-
MAT
Material
Polymer concrete
W
Inlet width
mm
H
Height
mm
L
Length
mm
LOG
Level of Geometry
DESCSHORT
Short Description
Drainage channel made of polymer concrete
TEXT
Text
Drainage channel made of polymer concrete, Richard Brink ERPF 155-175-500 ST G Drainage channel -Poly-Fortis-, Material of the frame: Sheet steel with zinc-aluminium-magnesium-coating, coating applied weight: 310 g/m², Corrosion class: C5, Load class: E600, Nominal width: DN 100, Total width: 155 mm, Channel´s height: 175 mm, Length: 500 mm, Channel base without grating incl. tongue and groove system with integrated rubber seal
LOADCLASS
Loadclass
CTN
Custom Tariff Number
6810 99 00
WEIGHT
Weight
9 kg
EPD
Environmetal Product declaration
no
MATZ
Material frame
NW
Nominal width
mm
Preview - Generation
Preview
3D
2D