CAD model selection
Richard Brink DRR Q 140-20 20x3 VA W140 L1000
Company
Richard Brink
Description
DRR Q 20x3 - Cross bar grate 20x3
Bill of material
Richard Brink DRR Q 140-20 20x3 VA W140 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR Q 140-20 20x3 VA
MAT
Material
Stainless steel
W
Inlet width
140
mm
WIND
Inlet width - individual
mm
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRR Q 140-20 20x3 VA W140 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Cross bar grate 20x3
TEXT
Article description
Design cross bar grate 20x3, Richard Brink DRR Q 140-20 20x3 VA, for inflow width: 140 mm, Material: stainless steel, Bar thickness: 20x3 mm, grating´s height: 20 mm, Standard grate length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
5,9 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
20x3 mm
BARS
5
Preview - Generation
Preview
3D
2D