CAD model selection
Richard Brink DRR PR 250-20 30x5 VA W250 L1000
Company
Richard Brink
Description
DRR PR 30x5 - Drainage channel grating with narrow slotted perforation
Bill of material
Richard Brink DRR PR 250-20 30x5 VA W250 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR PR 250-20 30x5 VA
MAT
Material
Stainless steel
W
Inlet width
250
mm
WIND
Inlet width - individual
mm
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRR PR 250-20 30x5 VA W250 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel grating with narrow slotted perforation
TEXT
Article description
Perforated drainage channel grating, Richard Brink DRR PR 250-20 30x5 VA, mit schmaler Schlitzperforation 30x5 mm, corners rounded, for inflow width: 250 mm, Material: stainless steel, Material thickness: 1, 5 mm, grating´s height: 20 mm, Standard grate length: 1000 mm, Fitting pieces up to 3000 mm possible., (From a width of 140 mm including reinforcement)
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3,3 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D