CAD model selection
Richard Brink DRR L 140-20 20x3 VA -RITMO- W140 L1000
Company
Richard Brink
Description
DRR L RITMO - Longitudinal bar grating RITMO
Bill of material
Richard Brink DRR L 140-20 20x3 VA -RITMO- W140 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR L 140-20 20x3 VA -RITMO-
MAT
Material
Stainless steel
W
Inlet width
140
mm
WIND
Inlet width - individual
mm
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRR L 140-20 20x3 VA -RITMO- W140 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Longitudinal bar grating RITMO
TEXT
Article description
Design longitudinal grating RITMO, Richard Brink DRR L 140-20 20x3 VA -RITMO-, for inflow width: 140 mm, Material: stainless steel, Bar thickness: 20x3 mm, grating´s height: 20 mm, Standard grate length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
7,1 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
20x3 mm
Preview - Generation
Preview
3D
2D