CAD model selection
Richard Brink DRR L 200-20 7x7 VA W200 L1000
Company
Richard Brink
Description
DRR L 7x7 - Longitudinal bar grating 7x7
Bill of material
Richard Brink DRR L 200-20 7x7 VA W200 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR L 200-20 7x7 VA
MAT
Material
Stainless steel
W
Inlet width
200
mm
WIND
Inlet width - individual
mm
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRR L 200-20 7x7 VA W200 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Longitudinal bar grating 7x7
TEXT
Article description
Design longitudinal grating 7x7, Richard Brink DRR L 200-20 7x7 VA, for inflow width: 200 mm, Material: stainless steel, Bar thickness: 7x7 mm, grating´s height: 20 mm, Standard grate length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
6,3 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
7x7
mm
Preview - Generation
Preview
3D
2D