CAD model selection
Richard Brink DRR L 100-20 20x3 ST W100 L1000
Company
Richard Brink
Description
DRR L 20x3 - Longitudinal bar grating 20x3
Bill of material
Richard Brink DRR L 100-20 20x3 ST W100 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR L 100-20 20x3 ST
MAT
Material
galvanized steel,
W
Inlet width
100
mm
WIND
Inlet width - individual
mm
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRR L 100-20 20x3 ST W100 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Longitudinal bar grating 20x3
TEXT
Article description
Design longitudinal grating 20x3, Richard Brink DRR L 100-20 20x3 ST, for inflow width: 100 mm, Material: galvanized steel, Bar thickness: 20x3 mm, grating´s height: 20 mm, Standard grate length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
4 kg
EPD
Environmetal Product declaration (EPD)
yes
THICKNESS
Material thickness
20x3 mm
Preview - Generation
Preview
3D
2D