CAD model selection
Richard Brink DRR GG 140-20 VA -GEMINI- W140 L1000
Company
Richard Brink
Description
DRR GG GEMINI - Double-slotted grates incl. polished stainless steel inlet
Bill of material
Richard Brink DRR GG 140-20 VA -GEMINI- W140 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR GG 140-20 VA -GEMINI-
MAT
Material
Stainless steel
W
Inlet width
140
mm
WIND
Inlet width - individual
mm
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRR GG 140-20 VA -GEMINI- W140 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Double-slotted grates incl. polished stainless steel inlet
TEXT
Article description
Design douple slotted gratings, Richard Brink DRR GG 140-20 VA -GEMINI-, for inflow width: 140 mm, Material: stainless steel, grating´s height: 20 mm, Slots: 2x9 mm, Inlay piece: grinded, Standard grate length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
0 kg
EPD
Environmetal Product declaration (EPD)
no
Preview - Generation
Preview
3D
2D