CAD model selection
Richard Brink ERS 200-40 VA -STABILE- W200 L1000
Company
Richard Brink
Description
ERS STABILE - Drainage channeln-lower part
Bill of material
Richard Brink ERS 200-40 VA -STABILE- W200 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
ERS 200-40 VA -STABILE-
MAT
Material
Stainless steel
W
Inlet width
200
mm
WIND
Inlet width - individual
mm
H
Height
40
mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
ERS 200-40 VA -STABILE- W200 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channeln-lower part
TEXT
Article description
Drainage channel with extending grate support, Richard Brink ERS 100-40 ST -STABILE-, inflow width: 100 mm, Material: sheet steel with zinc-aluminium-magnesium-coating, coating applied weight: 310 g/m², corrosion class: C5, material thickness: 1.5 mm, Height: 40 mm, drainage channel without gratings, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D