??
CAD model selection
Richard Brink ERL S 10-100-65-140 VA -LAMINA- W10 L1000
HELP_VARIABLE
Company
Richard Brink
Description
ERL - Drainage slot channel
Bill of material
Richard Brink ERL S 10-100-65-140 VA -LAMINA- W10 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
ERL S 10-100-65-140 VA -LAMINA-
MAT
Material
W
Inlet width
10/100 mm
H
Height
mm
L
Length
1000 mm
MATCHCODE
Matchcode
ERL S 10-100-65-140 VA -LAMINA- W10 L1000
LOG
Level of Geometry
DESCSHORT
Short Description
Drainage slot channel
TEXT
Article description
Drainage slot channel, Richard Brink ERL S 10-100-65-140 VA -LAMINA-, Inflow width: 10 mm, Material: stainless steel, Material thickness: 1.5 mm, height: 65/140 mm, Channel body width: 100 mm, Channel body incl. slotted top and 8 stiffening embossings per running metre, standard delivery length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
5,9 kg
EPD
Environmetal Product declaration (EPD)
yes
THICKNESS
Material thickness
1,5 mm
HIND
Height – individual
Preview - Generation
Preview
3D
2D