CAD model selection
Richard Brink DRSA 200-170 VA -STABILE AIR- W200 L1000
Company
Richard Brink
Description
DRSA STABILE AIR - Drainage channel lower section
Bill of material
Richard Brink DRSA 200-170 VA -STABILE AIR- W200 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRSA 200-170 VA -STABILE AIR-
MAT
Material
Stainless steel
W
Inlet width
200
mm
WIND
Inlet width - individual
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
mm
H
Height
170
mm
HIND
Height – individual
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRSA 200-170 VA -STABILE AIR- W200 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel lower section
TEXT
Article description
Ventilated façade channel with projecting support surfaces, Richard Brink DRSA 200-170 VA -STABILE AIR-, for inflow width: 200 mm, Material: stainless steel, Material thickness: 1.5 mm, height: 170 mm, channel bottom part without grate, standard delivery length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
6
kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D