CAD model selection
Richard Brink DRS 200-60 VA -STABILE- W200 L1000
Company
Richard Brink
Description
DRS STABILE - Drainage channel lower section
Bill of material
Richard Brink DRS 200-60 VA -STABILE- W200 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRS 200-60 VA -STABILE-
MAT
Material
Stainless steel
W
Inlet width
200
mm
WIND
Inlet width - individual
mm
H
Height
60
mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRS 200-60 VA -STABILE- W200 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel lower section
TEXT
Article description
Drainage channel with extending grate support, Richard Brink DRS 200-60 VA -STABILE-, inflow width: 200 mm, Material: stainless steel, material thickness: 1.5 mm, Height: 60 mm, incl. stitch channel connection, drainage channel without gratings, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3,4 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D