CAD model selection
Richard Brink DRF 200-85-110 VA -FULTURA- W200 L1000
Company
Richard Brink
Description
DRF FULTURA - Drainage channel lower section height-adjustable
Bill of material
Richard Brink DRF 200-85-110 VA -FULTURA- W200 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRF 200-85-110 VA -FULTURA-
MAT
Material
Stainless steel
W
Inlet width
200
mm
WIND
Inlet width - individual
mm
H
Height
85-110
mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
MATCHCODE
Matchcode
DRF 200-85-110 VA -FULTURA- W200 L1000
LOG
Level of Geometry
400
300
200
DESCSHORT
Short Description
Drainage channel lower section height-adjustable
TEXT
Article description
Drainage channel on height-adjustable feet with angle adjusting feet, Richard Brink DRF 200-85-110 VA -FULTURA-, for inflow width: 200 mm, Material: stainless steel, Material thickness: 1.5 mm, height: 85-110 mm, channel bottom part without grate, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
3 kg
EPD
Environmetal Product declaration (EPD)
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D