??
CAD model selection
Richard Brink DRR GS 140-43 VA -GEMINI- W140 L1000
HELP_VARIABLE
Company
Richard Brink
Description
DRR GS 30 GEMINI - Double-slotted grating for 30 mm high stone insert
Bill of material
Richard Brink DRR GS 140-43 VA -GEMINI- W140 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRR GS 140-43 VA -GEMINI-
MAT
Material
Stainless steel
W
Inlet width
mm
WIND
Inlet width - individual
mm
Enter value for WIND
Inlet width - individual
mm
cm
inch
ft
H
Height
20 mm
HIND
Height – individual
mm
L
Length
1000 mm
LIND
Length - individual
mm
Enter value for LIND
Length - individual
mm
cm
inch
ft
MATCHCODE
Matchcode
DRR GS 140-43 VA -GEMINI- W140 L1000
LOG
Level of Geometry
DESCSHORT
Short Description
Double-slotted grating for 30 mm high stone insert
TEXT
Text
Design douple slotted gratings, Richard Brink DRR GS 140-43 VA -GEMINI-, for inflow width: 140 mm, Material: stainless steel, grating´s height: 43 mm, Load bar: 50 mm, for 30 mm high stone inlays, Slots: 2x8 mm, Achtung: Die Gesamtheight (inkl. Rinnenkörper) erhöht sich um 23 mm), Standard grate length: 1000 mm, Fitting pieces up to 1500 mm length possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
WEIGHT
Weight
0 kg
EPD
Environmetal Product declaration
no
Preview - Generation
Preview
3D
2D