??
CAD model selection
Richard Brink DRH 100-54-69 VA -HYDRA- W100 L1000
HELP_VARIABLE
Company
Richard Brink
Description
DRH HYDRA - Drainage channel lower section height-adjustable
Bill of material
Richard Brink DRH 100-54-69 VA -HYDRA- W100 L1000
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
DRH 100-54-69 VA -HYDRA-
MAT
Material
W
Inlet width
mm
WIND
Inlet width - individual
mm
Enter value for WIND
Inlet width - individual
mm
cm
inch
ft
H
Height
mm
HIND
Height – individual
mm
Enter value for HIND
Height – individual
mm
cm
inch
ft
L
Length
1000 mm
LIND
Length - individual
mm
Enter value for LIND
Length - individual
mm
cm
inch
ft
MATCHCODE
Matchcode
DRH 100-54-69 VA -HYDRA- W100 L1000
LOG
Level of Geometry
DESCSHORT
Short Description
Drainage channel lower section height-adjustable
TEXT
Text
Drainage channel height-adjustable, Richard Brink DRH 100-54-69 VA -HYDRA-, for inflow width: 100 mm, Material: stainless steel, Material thickness: 1.5 mm, height: 54-69 mm, incl. stub channel connection, channel bottom part without grate, standard delivery length: 1000 mm, Fitting pieces up to 3000 mm, or endless pre-assembled possible.
LOADCLASS
Loadclass
in accordance with A15
CTN
Custom Tariff Number
7308 90 59
EPD
Environmetal Product declaration
no
THICKNESS
Material thickness
1,5 mm
Preview - Generation
Preview
3D
2D